??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25020.0066 Sensing Element
HELP_VARIABLE
Company
Halder
Description
EH 25020. - Sensing Elements with actuating bolt, protected against rotating / tip pointed
Bill of material
25020.0066 Sensing Element
BESTNR
Ref. No.
25020.0066
AUS
Version
Tip, pointed
D1
Thread
M 16
S
mm
Enter value for S
mm
cm
inch
ft
D2
Thread
M 5
E
6.9 mm
L1
78 mm
L2
42 mm
L3
min.
16 mm
SW
6 mm
F1
Spring load
7.5 N
F2
Spring load
13.8 N
G
Weight
86 g
Embedded user actions